IESNA:LM-63-2002
[TEST]P1334398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209727DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2700K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]110
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.8 5.7 8.7 14.3 27 74.4 171.8 336.7 504.6 562.4
613.9 649.7 689.2 722.7 744.5 767.1 780.1 784.2 776.6 760
738.2 705.4 672.1 633.8 596.7 542.8 479.4 404.7 341.3 178.9
76.8 19.5 8.4 3.1 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.7 8.9 14.2 27.6 77.6 179.7 330.3 498.9 560.5
602.6 644.5 682.6 712.4 738.9 756.9 768.9 770.1 762.2 747.9
726.2 698.5 663.4 628.6 588.7 530.6 473.7 404.6 329.5 177.9
77.3 18.7 8.2 3.2 1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.8 5.6 8.8 14 27.1 72.7 169.7 324.8 486.4 540
591.6 634.1 667.4 694.5 715.8 734.2 743.3 745.1 738.5 724.9
703.7 678.2 649.3 606.4 563.3 512.6 448.7 380.6 314.8 169.3
71.4 18.5 8 3.3 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.6 8.8 14.1 27 70.3 170.4 315.6 466.1 527.5
573.1 613.2 643.1 668.2 687.3 701.4 708.8 709.9 704.3 690.6
672.6 648.6 616.8 580.4 535.9 483.6 419.5 359.6 288.3 149.4
68.4 19.2 8 3.2 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.5 8.7 13.8 25.2 68.9 162 298.5 444.4 494
539.8 580.1 609.7 631.7 648.2 659 665.9 667.6 662.2 650.3
631.6 607.6 572.7 536.1 492.9 433.3 377.9 318.8 257.1 131.9
61.6 19.2 7.5 3.2 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.6 8.8 13.6 25.1 63.5 146.6 275.9 411 462.1
505.1 539.3 569.3 590.1 605.3 615.1 620.6 621 616 604.4
585.3 558.1 523.3 485.6 438.3 386.8 333.8 279.1 223.3 112.1
53.3 18.6 7.2 3.1 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8.6 13.4 24 61.2 133.1 246.9 376.4 422.2
460.8 492.6 516 536.5 550.6 558.6 563.1 562.5 556 541.3
521.2 494.3 459.2 421.8 375.3 329.3 276.9 227.8 178.4 89.1
45 16.7 6.7 3.1 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.5 8.4 13.3 22.3 55.3 121.6 217.5 332.2 374.9
411 440.5 464.4 479.7 491.5 497.2 499 496.4 487.8 473.7
451.8 425.5 389.3 354.1 311.7 270.2 226.8 184.1 144.1 74.2
37.5 15.7 6.1 3 1.2 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.8 5.5 8.2 12.7 20.8 49.6 107.9 192 289.4 326.7
358.7 385.4 404.5 417.7 426.3 429.3 428.7 423.4 414.1 398.1
379.3 352.6 319.9 281.9 249.1 208.7 172.1 142.1 110.3 58.1
32.1 14.5 5.6 2.7 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8.2 12.4 20 45.3 94.1 165.4 249.3 279.2
305.9 324.7 340.6 351.3 356.2 356.4 353.3 345.7 334.8 320.2
298.5 274.3 247.3 217.2 188.9 158.4 132.2 106.5 85.8 47.3
26 13.3 5 2.4 1.1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.8 4.9 6.5 8.5 11.2 14.2 20.3 28.2 33.7 34.6
34.7 34.4 33.6 32.8 31.5 29.9 28 25.8 23.9 21.6
19.3 17.3 15.4 13.5 11.5 9.3 7.1 5.5 4.3 2.7
1.6 0.9 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.8 4.4 4.9 5.3 5.5 5.6 5.5 5 4.3 4.1
3.8 3.5 3.2 3 2.8 2.5 2.3 2 1.7 1.4
1.2 1 0.9 0.8 0.6 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.8 3.9 3.6 3.3 2.9 2.5 2.1 1.7 1.4 1.2
1.1 1 0.9 0.8 0.7 0.6 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.8 3.3 2.7 2.2 1.8 1.3 1 0.6 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
3.8 2.8 2.2 1.6 1.2 0.8 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
3.8 2.7 2 1.4 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.8 2.6 1.9 1.3 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
